JAJS532B JUNE 2010 – September 2016 TPS53311
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | EN | I | Enable. Internally pulled up to VDD with a 1.35-MΩ resistor. |
2 | SYNC | B | Synchronization signal for input interleaving. Master SYNC pin sends out 180° out-of-phase signal to slave SYNC. SYNC frequency must be within ±20% of slave nominal frequency. |
3 | PGD | O | Power good output flag. Open drain output. Pull up to an external rail through a resistor. |
4 | VBST | P | Supply input for high-side MOSFET (bootstrap terminal). Connect capacitor from this pin to SW terminal. |
5 | SW | B | Output inductor connection to integrated power devices. |
6 | SW | B | Output inductor connection to integrated power devices. |
7 | SW | B | Output inductor connection to integrated power devices. |
8 | PS | I | Mode configuration pin (with 10 µA current): Connecting to ground: Forced CCM slave. Pulled high or floating (internal pulled high): Forced CCM master. Connect with 24.3 kΩ to GND: DE slave. Connect with 57.6 kΩ to GND: HEF mode. Connect with 105 kΩ to GND: reserved mode. Connect with 174 kΩ to GND: DE master. |
9 | COMP | O | Error amplifier compensation terminal. Type III compensation method is recommended for stability. |
10 | FB | I | Voltage feedback. Also used for OVP, UVP, and PGD determination. |
11 | AGND | G | Device analog ground terminal. |
12 | VDD | P | Input bias supply for analog functions. |
13 | VIN | P | Gate driver supply and power conversion voltage. |
14 | VIN | P | Gate driver supply and power conversion voltage. |
15 | PGND | P | IC power GND terminal. |
16 | PGND | P | IC power GND terminal. |