JAJS528B December 2010 – November 2023 TPS53315
PRODUCTION DATA
When the MODE pin is tied to PGOOD through a resistor, the controller keeps continuous conduction mode (CCM) during light-load conditions. In this mode, the switching frequency is maintained over the entire load range which is designed for applications needing tight control of the switching frequency at a cost of lower efficiency.