JAJS528B December 2010 – November 2023 TPS53315
PRODUCTION DATA
The TPS53315 has power-good output that indicates high when switcher output is within the target. The power-good function is activated after soft-start has finished. If the output voltage becomes within +10% or –5% of the target value, internal comparators detect the power-good state and the power-good signal becomes high after a 1-ms internal delay. If the output voltage goes outside of +15% or –10% of the target value, the power-good signal becomes low after two microsecond (2-μs) internal delay. The power-good output is an open drain output and must be pulled up externally.
For the PGOOD logic to be valid, the VDD input must be higher than 1 V. To avoid invalid PGOOD logic before the TPS53315 is powered up, TI recommends the PGOOD be pulled to VREG (either directly or through a resistor divider) because VREG remains low when the device is off.