JAJS531A December 2010 – November 2016 TPS53321
PRODUCTION DATA.
The TPS53321 devices are designed to operate from an input voltage supply range between 2.9 V and 6 V
(2.9 V to 3.5 V biased). This input supply must be well regulated. Proper bypassing of input supplies and internal regulators is also critical for noise performance, as is PCB layout and grounding scheme. See the recommendations in Layout.