JAJSML7B March 2013 – August 2021 TPS53511
PRODUCTION DATA
The output voltage is set with a resistor divider from the output node to the VFB pin. It is recommended to use 1% tolerance or better divider resistors. Begin by using Equation 7 and Equation 8 to calculate VOUT.
To improve efficiency at light-load condition, use resistors with a relatively larger value. However, too high resistance value make the circuit more susceptible to noise, and voltage errors from the VFB input current is more noticeable.
For output voltages from 0.76 V to 2.5 V:
For output voltages over 2.5 V:
The required output voltage for this design is 1.05 V. So Equation 7 is used to calculate the value of R1. R2 is 22.1 kΩ, therefore, R1 is 8.25 kΩ.