JAJSC06C SEPTEMBER 2013 – June 2018 TPS53513
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input voltage range | EN | –0.1 | 7 | V | |
SW | –3 | 27 | |||
VBST | –0.1 | 28 | |||
VBST(1) | –0.1 | 5.5 | |||
VDD | 4.5 | 25 | |||
VIN | 1.5 | 18 | |||
VO, FB, MODE, RF | –0.1 | 5.5 | |||
Output voltage range | PGOOD | –0.1 | 7 | V | |
VREG, TRIP | –0.1 | 5.5 | |||
TA | Operating free-air temperature | –40 | 85 | °C |