JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
#GUID-2A8103B7-CE7D-43A1-94F0-B236F1FAAA5B/T5743756-9 summarizes the available telemetry functions through PMBus.
Parameter | Sensed Signal(s) | Shared/ Paged/ Phased |
PMBus Command(s) | Range |
---|---|---|---|---|
Output voltage | VSP-VSN | Paged | READ_VOUT | 0 to 3.74 V (VOUT_SCALE_LOOP=1.0) 0 to 5.5 V (VOUT_SCALE_LOOP=0.5) |
Output current | CSP1 to CSP7 | Paged | READ_IOUT (PHASE=FFh) IOUT_CAL_GAIN IOUT_CAL_OFFSET |
(-10.0 to 70.0 A) × Nϕ + Offset |
Per-phase current | CSP1 to CSP7 | Paged, Phased | READ_IOUT
(PHASE=00h, 01h, ...) IOUT_CAL_OFFSET |
-10.0 to 70.0 A per phase |
Output power | Calculated (VOUT × IOUT) |
Paged | READ_POUT | Per READ_VOUT and READ_IOUT |
Power stage temperature | ATSEN, BTSEN | Paged | READ_TEMPERATURE_1 | -40 to 165 °C |
Input voltage | VIN_CSNIN | Shared | READ_VIN | 0.0 to 18.7 V |
Input current | CSPIN, VIN_CSNIN | Shared | READ_IIN MFR_CALIBRATION_ CONFIG |
-5.0 to 100.0 A |
Input power | Calculated (VIN × IIN) |
Shared | READ_PIN | Per READ_VIN and READ_IIN |
No sensor gain or offset calibration is required for output voltage, temperature or input voltage telemetry.