JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | 20h |
Transaction Type: | Read Byte |
Data Format: | Unsigned Binary (1 byte) |
Paged / Phased: | Yes / No |
Reset Value: | 16h |
Updates Allowed: | Blocked during regulation |
Supported Values: | 16h: Linear Mode, Absolute, Exponent = -10 |
Description: | Specifies the data format for all output voltage related commands. |