JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | DDh |
Transaction Type: | Write Block / Read Block |
Data Format: | Unsigned Binary (7 bytes) |
Paged / Phased: | Yes / Yes |
Reset Value: | 0d |
Updates Allowed: | On-the-fly |
Supported Values: | Refer to the technical reference manual. |
Description: | Report non-standard status information which is not captured in STATUS_X registers or STATUS_PHASES. |