JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | F6h |
Transaction Type: | Write Block / Read Block |
Data Format: | Unsigned Binary (32 bytes) |
Paged / Phased: | No / No |
Reset Value: | Current NVM status |
Updates Allowed: | On-the-fly |
Supported Values: | All NVM bytes |
Description: | With USER_NVM_INDEX = 0, this command writes/returns 9 bytes of identifying information, plus the first 23 bytes of NVM data With USER_NVM_INDEX = 1 to 7, this command writes/returns the next 32 bytes of NVM data With USER_NVM_INDEX = 8, this command writes the last NVM data bytes, and automatically performs an NVM Store operation. Each time this command is accessed, USER_NVM_INDEX increments automatically. |