JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | 4Ah |
Transaction Type: | Write Word / Read Word |
Data Format: | SLINEAR11 (N = 0) |
Paged / Phased: | Yes / No |
Reset Value: | NVM |
Updates Allowed: | On-the-fly |
Supported Values: | 0 to 1023 A in 1 A steps |
Description: | Sets the value of the output current, in amperes, that causes the over-current detector to indicate an over-current warning condition. |