JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
The key requirements for this design are summarized below.
SYMBOL | PARAMETER | Channel A | Channel B |
---|---|---|---|
NΦ | Phase Number | 6 | 1 |
VIN | Operating input voltage | 10.8 V to 13.2 V | |
IIN | Input current | 0 to 25 A | |
VBOOT | Boot voltage | 0.88 V | 1.00 V |
ICC(max) | Maximum output current | 250 A | 30 A |
ICC(TDC) | Maximum Thermal DC current | 200 A | 20 A |
ICC(STEP) | Step transient current | 140 A | 10 A |
RLL | DC Load Line | 0.0 mΩ | 0.0 mΩ |
TON_RISE | Output voltage rise time | 1.25 ms | 1.25 ms |
TOFF_FALL | Output voltage fall time | 1.25 ms | 1.25 ms |
TMAX | Maximum temperature | 100°C | 100°C |
SRFAST | DVID slew rate | 5 mV/μs | 5 mV/μs |
fSW | Switching frequency | 500 kHz | 500 kHz |
PMBADDR | PMBus address | 96d / C0h |