JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | E3h |
Transaction Type: | Write Word / Read Word |
Data Format: | Unsigned Binary (2 bytes) |
Paged / Phased: | No / No |
Reset Value: | NVM |
Updates Allowed: | on-the-fly |
Supported Values: | Bit 0: Set to 1b to assert VR_FAULT# for channels A and B, 0 channel A only otherwise Bit 1: Set to 1b to assert VRFAULT# for overcurrent faults, 0 otherwise Bit 2: Set to 1b to assert VRFAULT# for overtemperature faults, 0 otherwise |
Description: | Configure the behavior of the VR_FAULT# pin. |