JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
All AVSBus transactions use the DIRECT number format.
Example: Encode or decode output voltage targets (unsigned, 1 mV / LSB)
Encode 1.000 V = 1.0 V × (1 LSB / 1 mV) = 1000d = 03E8h
Decode 0400h = 1024d × (1 mV / LSB) = 1.024 V
Example: Decode output current telemetry (unsigned, 10 mA / LSB)
Decode 1043h = 4163d × (10 mA / LSB) = 41.63 A
Example: Decode power stage temperature telemetry (signed, 0.1°C / LSB)
Decode 0358h = 856d × (0.1°C / LSB) = 85.6°C
Decode FF62h = -158d × (0.1°C / LSB) = -15.8°C
Example: Encode or decode slew rate settings (unsigned, 1 mV/µs / LSB)
The 16 bit data value for slew rate is divided into 8 bits for Rising and 8 bits for falling slew rate.
Encode Rising = Falling = (5 mV/µs × [1 LSB / 1 mV/µs]) = 0505h
Decode 0A02h: