JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | 26h |
Transaction Type: | Write Word / Read Word |
Data Format: | ULINEAR16 (N = -10) |
Paged / Phased: | Yes / No |
Reset Value: | 0.000 V |
Updates Allowed: | On-the-fly |
Supported Values: | Same as VOUT_COMMAND. LSB = 2N per VOUT_MODE |
Description: | Loads the unit with the voltage to which the output is to be changed when the OPERATION command is set to "Margin Low." |