JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Telemetry | ||||||
tCS_FIL | Per-phase current filter time constant (1) | 230 | µs | |||
tCS_UPDATE | Per-phase current update time (1) | 14 | µs | |||
ICS_RNG | Per-phase current reporting range | -10 | 120 | A | ||
tIMON_FIL | IMON average time (1) | 290 | µs | |||
tIMON_UPDATE | IMON update time (1) | 12 | µs | |||
IMON_RNG | IMON reporting range | -10 | 70 x Nph | A | ||
IMON_ERROR | Per-phase and total current error (1) | Summed of the per-phase currents and the total current | 1.0 | A/ph | ||
IMON_CAL_OF_LSB | IMON Calibration Offset LSB (1) | IOUT_CAL_OFFSET resolution | 0.125 | A | ||
IMON_CAL_OF_RNG | IMON Calibration Offset Range (1) | IOUT_CAL_OFFSET range | -4 | 3.75 | A | |
IMON_CAL_GA_LSB | IMON Calibration Gain LSB (1) | IOUT_CAL_GAIN resolution | 0.2 | % | ||
IMON_CAL_GA_RNG | IMON Calibration Gain Range (1) | IOUT_CAL_GAIN range | -10 | 10 | % | |
IMON_LSB | IMON LSB via PMBus (1) | 0.125 | A | |||
IMON_ACC | Digital IMON Accuracy | 6-phase, IOUT = 0 A | -2.4 | 2.4 | A | |
6-phase, IOUT = 25.5 A | -9.41 | 9.41 | % | |||
6-phase, IOUT = 51 A | -4.71 | 4.71 | % | |||
6-phase, IOUT = 76.5 A | -3.14 | 3.14 | % | |||
6-phase, IOUT = 102 A | -2.35 | 2.35 | % | |||
6-phase, IOUT = 127.5 A | -1.88 | 1.88 | % | |||
6-phase, IOUT = 153 A | -1.57 | 1.57 | % | |||
6-phase, IOUT = 255 A | -0.94 | 0.94 | % | |||
2-phase, IOUT = 0 A | -0.8 | 0.8 | A | |||
2-phase, IOUT = 8.2 A | -10.2 | 10.2 | % | |||
2-phase, IOUT = 16.4 A | -4.88 | 4.88 | % | |||
2-phase, IOUT = 24.6 A | -3.25 | 3.25 | % | |||
2-phase, IOUT = 32.8 A | -2.44 | 2.44 | % | |||
2-phase, IOUT = 41 A | -1.95 | 1.95 | % | |||
2-phase, IOUT = 49.2 A | -1.63 | 1.63 | % | |||
2-phase, IOUT = 82 A | -0.98 | 0.98 | % | |||
1-phase, IOUT = 0 A | -0.35 | 0.35 | A | |||
1-phase, IOUT = 3 A | -11.67 | 11.67 | % | |||
1-phase, IOUT = 6 A | -6.4 | 6.4 | % | |||
1-phase, IOUT = 9 A | -3.89 | 3.89 | % | |||
1-phase, IOUT = 12 A | -2.92 | 2.92 | % | |||
1-phase, IOUT = 15 A | -2.33 | 2.33 | % | |||
1-phase, IOUT = 18 A | -1.94 | 1.94 | % | |||
1-phase, IOUT = 30 A | -1.17 | 1.17 | % | |||
VREAD_VOUT | READ_VOUT accuracy | VVSP = 0.25 V to 0.75 V | -5 | 5 | mV | |
VVSP = 0.75 V to 1.5 V | -10 | 10 | mV | |||
VVSP > 1.5 V | -15.0 | 15.0 | mV | |||
VREAD_VOUT_UPDATE | READ_VOUT update rate (1) | 200 | µs | |||
VREAD_VIN | READ_VIN accuracy | VIN = 4.5 V to 17 V | -2 | 2 | % | |
VREAD_VIN_UPDATE | READ_VIN update rate (1) | 150 | µs | |||
Temp | READ_TEMPERATURE_1 accuracy | 0.28 V to 1.8 V on TSEN pin (-40C to 150C) | -2.5 | 2.5 | C | |
TempUPDATE | READ_TEMPERATURE_1 update rate (1) | 150 | µs | |||
VTSENUVR | TSEN low voltage (rising edge) | Low voltage detection on TSEN pin before soft-start and during operations | 220 | 245 | 270 | mV |
VTSENUVF | TSEN low voltage (falling edge) | Low voltage detection on TSEN pin before soft-start and during operations | 135 | 160 | 185 | mV |
VTSENUVH | TSEN low voltage (hysteresis) (1) | Low voltage detection on TSEN pin before soft-start and during operations | 50 | mV | ||
tTSEN | TSEN filter time constant (1) | 5 | MHz | |||
CTSEN | Maximum capacitance on TSEN pin (1) | To get < 0.5us response time | 220 | pF | ||
RINSHUNT | Input current shunt range | 0.1 | 10 | mΩ | ||
GINSHUNT | Input amplifer gain options for different shunts (analog gain setting) | GINSHUNT = 0h | 20 | V/V | ||
GINSHUNT = 1h | 30 | V/V | ||||
GINSHUNT = 2h | 40 | V/V | ||||
GINSHUNT = 3h | 50 | V/V | ||||
GINSHUNT = 4h | 60 | V/V | ||||
GINSHUNT = 5h | 70 | V/V | ||||
GINSHUNT = 6h | 80 | V/V | ||||
GINSHUNT = 7h | 100 | V/V | ||||
VCSIN_MAX | Maximum CSPIN-CSNIN voltage can be sensed (1) | IIN x Shunt (mohm) x Analog Gain | 800 | mV | ||
tIIN_FIL | IIN average time (1) | 440 | µs | |||
tIIN_UPDATE | IIN update time (1) | 24 | µs | |||
IIIN_RNG | IIN reporting range (1) | -5 | 100 | A | ||
IIN | READ_IIN accuracy | IIN = 5.0 A (1 mV), RSHUNT = 0.2 mΩ, GINSHUNT = 20 and 100 V/V |
-1 | 1 | A | |
IIN = 10.0 A (2 mV), RSHUNT = 0.2 mΩ, GINSHUNT = 20 and 100 V/V |
-1 | 1 | A | |||
IIN = 20.0 A (4 mV), RSHUNT = 0.2 mΩ, GINSHUNT = 20 and 100 V/V |
-3.25 | 3.25 | % | |||
IIN = 40.0 A (8 mV), RSHUNT = 0.2 mΩ, GINSHUNT = 20 and 100 V/V |
-3.25 | 3.25 | % | |||
IIN = 70.0 A (14 mV), RSHUNT = 0.2 mΩ, GINSHUNT = 20 and 100 V/V |
-2 | 2 | % | |||
IIN_CAL | Calculated input current accuracy (1) | IIN = 5A; 12Vin to 1.8Vout | -10 | 10 | % | |
IIN = 10A | -5 | 5 | % | |||
IIN = 40A | -3.5 | 3.5 | % | |||
IIN = 70A | -3 | 3 | % | |||
VREAD_PIN | READ_PIN accuracy | VIN = 12 V; VCSPIN-VCSNIN = 14 mV; (70A @ 0.2 mohm shunt); Exclude ripple; | -2.5 | 2.5 | % | |
POUT_ACC | READ_POUT Accuracy | Per IOUT and VOUT | % |