SUPPLY VOLTAGE (VIN PIN) |
Operating input voltage |
VIN |
4.7 |
|
60 |
V |
Shutdown supply current |
EN = 0 V |
|
1.7 |
|
µA |
Iq Operating – Non-switching |
VSENSE = 0.9 V, VIN = 12 V |
|
89 |
110 |
µA |
ENABLE AND UVLO (EN PIN) |
Enable threshold |
Rising |
|
1.24 |
1.4 |
V |
Falling |
1 |
1.14 |
|
V |
Input current |
Enable threshold +50 mV |
|
–4.7 |
|
µA |
Enable threshold –50 mV |
|
–1.2 |
|
µA |
Hysteresis |
|
|
3.5 |
|
µA |
Enable to start switching time |
|
|
450 |
|
µs |
VIN |
VIN start voltage |
VIN rising |
|
4.53 |
|
V |
VOLTAGE REFERENCE |
Voltage reference |
1mA < IOUT < Minimum Current Limit |
0.784 |
0.8 |
0.816 |
V |
HIGH-SIDE MOSFET |
Switch resistance |
BOOT-PH = 5.7 V |
|
1.5 |
2.8 |
Ω |
LOW-SIDE MOSFET |
Switch resistance |
VIN = 12 V |
|
0.8 |
1.5 |
Ω |
ERROR AMPLIFIER |
Input Current |
VSENSE pin |
|
20 |
|
nA |
Error amp gm |
–2 µA < I(COMP) < 2 µA, V(COMP) = 1 V |
|
102 |
|
µS |
EA gm during slow-start |
–2 µA < I(COMP) < 2 µA, V(COMP) = 1 V, VSENSE = 0.4 V |
|
26 |
|
µS |
Error amp DC gain |
VSENSE = 0.8 V |
|
1000 |
|
V/V |
Min unity gain bandwidth |
|
|
0.5 |
|
MHz |
Error amp source/sink |
V(COMP) = 1 V, 100-mV Overdrive |
|
±8 |
|
µA |
Start Switching Threshold |
|
|
0.57 |
|
V |
COMP to Iswitch gm |
|
|
0.65 |
|
A/V |
CURRENT LIMIT |
High-side sourcing current limit threshold |
VIN = 12V, BOOT-PH = 5.7 V |
75 |
134 |
|
mA |
Zero cross detect current |
|
|
–0.7 |
|
mA |
THERMAL SHUTDOWN |
Thermal shutdown |
|
|
146 |
|
C |
RT/CLK |
Operating frequency using RT mode |
|
100 |
|
400 |
kHz |
Switching frequency |
R(RT/CLK) = 510 kΩ |
192 |
240 |
288 |
kHz |
Minimum CLK pulse width |
|
|
40 |
|
ns |
RT/CLK voltage |
R(RT/CLK) = 510 kΩ |
|
0.53 |
|
V |
RT/CLK high threshold |
|
|
|
1.3 |
V |
RT/CLK low threshold |
|
0.5 |
|
|
V |
RT/CLK falling edge to PH rising edge delay |
Measure at 240 kHz with RT resistor in series |
|
100 |
200 |
ns |
PLL lock in time |
Measure at 240 kHz |
|
100 |
|
µs |
PLL frequency range |
|
300 |
|
400 |
kHz |
PH |
|
|
|
|
|
Minimum On-time |
Measured at 50% to 50% of VIN IOUT = 50 mA |
|
120 |
|
ns |
Dead time |
VIN = 12V, IOUT = 50 mA, One transition |
|
30 |
|
ns |
BOOT |
|
|
|
|
|
BOOT-PH regulation voltage |
VIN = 12 V |
|
5.7 |
|
V |
BOOT-PH UVLO |
|
|
2.9 |
|
V |
INTERNAL SLOW-START TIME |
|
|
|
|
|
Slow-start time |
fSW = 240 kHz, RT = 510 kΩ, 10% to 90% |
|
4.1 |
|
ms |