JAJS249E August 2006 – January 2024 TPS5410
PRODUCTION DATA
The internal voltage feed-forward provides a constant DC power stage gain despite any variations with the input voltage. This greatly simplifies the stability analysis and improves the transient response. Voltage feed-forward varies the peak ramp voltage inversely with the input voltage so that the modulator and power stage gain are constant at the feed-forward gain, for example:
The typical feed-forward gain of TPS5410 is 25.