JAJS298D DECEMBER 2003 – June 2019 TPS54110
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The required parameters to begin the design process and values for this design example are listed in Table 2. As an additional constraint, the design is set up to be small size and low component height.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 4.5 to 5.5 V |
Output voltage | 3.3 V |
Input ripple voltage | 100 mV |
Output ripple voltage | 30 mV |
Output current rating | 1.5 A |
Operating frequency | 700 kHz |