JAJS381E September 2009 – September 2018 TPS54218
PRODUCTION DATA.
低電圧誤動作防止は内部で2.6Vに設定されていますが、イネーブル・ピンの抵抗回路でスレッショルドをプログラムすることにより、さらに高い電圧に設定できます。起動時の出力電圧の上昇は、ソフト・スタート・ピンによって制御されます。出力が公称電圧の93%~107%の範囲内にあるとき、オープン・ドレインのパワー・グッド信号で示されます。周波数のフォールドバックとサーマル・シャットダウンにより、過電流時にデバイスが保護されます。
SWIFT™の詳しいドキュメントについては、TIのWebサイト(www.ti.com/swift)を参照してください。