JAJSK12C September 2020 – December 2021 TPS542A50
PRODUCTION DATA
For overcurrent protection at 16.5 A, 47.5 kΩ is chosen from Table 7-7. For 0.5-ms soft start and FCCM operation, 47.5 kΩ is chosen from Table 7-5 and Table 7-6.
For converter stability and selecting the compensation network, Table 7-3 provides four compensation choices. First, the power stage double pole filter frequency needs to be known. For this example, the output capacitor bank selects as 4x100-μF ceramic capacitors in 0805 size to account the capacitor de-rate factors. Next, the LC filter frequency is calculated to 17 kHz. Finally, COMP3 becomes the best choice to select by using a 26.1-kΩ or 78.7-kΩ resistor on the COMP pin to GND.