JAJSD91A June 2017 – April 2021 TPS54308
PRODUCTION DATA
The output voltage is set with a resistor divider from the output node to the FB pin. It is recommended to use divider resistors with 1% tolerance or better. Start with 100 kΩ for the upper resistor divider. Use Equation 3 to calculate the output voltage. To improve efficiency at ligh,t loads, consider using larger value resistors. If the values are too high the regulator is more susceptible to noise and voltage errors from the FB input current are noticeable.