JAJS289F December 2001 – April 2019 TPS54310
PRODUCTION DATA.
The TPS54310 is a 3-V to 6-V integrated FET synchronous buck converter. It is used to convert a DC input voltage on the VIN pins to a lower output voltage at 3 A maximum output current.