JAJSOP7A June 2011 – July 2022 TPS54325-Q1
PRODUCTION DATA
Parameter | Conditions | MIN | TYP | MAX | Unit |
---|---|---|---|---|---|
Input voltage | 5 | V | |||
Output voltage | 1.05 | V | |||
Operating frequency | VI = 12 V, IO = 1 A | 700 | kHz | ||
Output current | 0 | 3 | A | ||
Output ripple voltage | VI = 12 V, IO = 3 A | 9 | mVpp | ||
Efficiency | VI = 12 V, VOUT = 3.3 V, IOUT = 1.2 A | 91% |