JAJSOP7A June 2011 – July 2022 TPS54325-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||
IVCC | Operating – nonswitching supply current | VCC current, TA = 25°C, EN = 5 V, VFB = 0.8 V | 850 | 1300 | μA | |
ICCSDN | Shutdown supply current | VCC current, TA = 25°C, EN = 0 V | 10 | μA | ||
LOGIC THRESHOLD | ||||||
VENH | EN high-level input voltage | EN | 2 | V | ||
VENL | EN low-level input voltage | EN | 0.4 | V | ||
VFB VOLTAGE AND DISCHARGE RESISTANCE | ||||||
VFBTH | VFB threshold voltage | TA = 25°C, VO = 1.05 V | 757 | 765 | 775 | mV |
TA = 0°C to 105°C, VO = 1.05 V | 753 | 777 | ||||
TA = –40°C to 105°C, VO = 1.05 V | 750 | 780 | ||||
IVFB | VFB input current | VFB = 0.8 V, TA = 25°C | 0 | ±0.1 | μA | |
RDischg | VO discharge resistance | EN = 0 V, VO = 0.5 V, TA = 25°C | 50 | 100 | Ω | |
VREG5 OUTPUT | ||||||
VVREG5 | VREG5 output voltage | TA = 25°C, 6.0 V < VCC < 18 V, 0 < IVREG5 < 5 mA | 5.3 | 5.5 | 5.7 | V |
VLN5 | Line regulation | 6.0 V < VCC < 18 V, IVREG5 = 5 mA | 20 | mV | ||
VLD5 | Load regulation | 0 mA < IVREG5 < 5 mA | 100 | mV | ||
IREG5 | Output current | VCC = 6 V, VREG5 = 4.0 V, TA = 25°C | 70 | mA | ||
MOSFET | ||||||
Rdsonh | High-side switch resistance | 25°C, VBST – SW1, SW2 = 5.5 V | 120 | mΩ | ||
Rdsonl | Low-side switch resistance | 25°C | 70 | mΩ | ||
CURRENT LIMIT | ||||||
Iocl | Current limit | TA = 25°C to 105°C | 3.5 | 4.1 | A | |
TA = –40°C | 3.25 | 3.5 | ||||
THERMAL SHUTDOWN | ||||||
tSDN | Thermal shutdown threshold | Shutdown temperature | 150 | °C | ||
Hysteresis | 25 | |||||
ON-TIME TIMER CONTROL | ||||||
tON | On time | VIN = 12 V, VO = 1.05 V | 145 | ns | ||
tOFF(MIN) | Minimum off time | TA = 25°C, VFB = 0.7 V | 260 | ns | ||
SOFT START | ||||||
ISSC | SS charge current | VSS = 0 V | 1.4 | 2.0 | 2.6 | μA |
ISSD | SS discharge current | VSS = 0.5 V | 0.1 | 0.2 | mA | |
POWER GOOD | ||||||
VTHPG | PG threshold | VFB rising (good) | 85% | 90% | 95% | |
VFB falling (fault) | 85% | |||||
IPG | PG sink current | PG = 0.5 V | 2.5 | 5 | mA | |
OUTPUT UNDERVOLTAGE AND OVERVOLTAGE PROTECTION | ||||||
VOVP | Output OVP trip threshold | OVP detect | 115% | 120% | 125% | |
TOVPDEL | Output OVP prop delay | 5 | μs | |||
VUVP | Output UVP trip threshold | UVP detect | 65% | 70% | 75% | |
Hysteresis | 10% | |||||
tUVPDEL | Output UVP delay | 0.25 | ms | |||
tUVPEN | Output OVP enable delay | Relative to soft-start time | × 1.7 | |||
UVLO | ||||||
VUVLO | UVLO threshold | Wake-up VREG5 voltage | 3.45 | 3.70 | 3.95 | V |
Hysteresis VREG5 voltage | 0.15 | 0.25 | 0.35 |