JAJSOP7A June 2011 – July 2022 TPS54325-Q1
PRODUCTION DATA
The capacitor value and ESR determines the amount of output voltage ripple. TI recommends using ceramic output capacitor. Using the following equations, an initial estimate for the capacitor value, ESR, and RMS current can be calculated. If the load transients are significant, consider using the load step, instead of ripple current to calculate the maximum ESR. Minimum CO must be over 20 μF.