JAJSOP7A June 2011 – July 2022 TPS54325-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply input voltage range | 4.5 | 18 | V | |
VIN | Power input voltage range | 2 | 18 | V | |
VI | Input voltage range | VBST | –0.1 | 24 | V |
VBST, (vs SW1, SW2) | –0.1 | 6 | |||
SS, PG | –0.1 | 6 | |||
EN | –0.1 | 18 | |||
VO, VFB | –0.1 | 5.5 | |||
SW1, SW2 | –1.8 | 18 | |||
SW1, SW2 (10-ns transient) | –3 | 18 | |||
PGND1, PGND2 | –0.1 | 0.1 | |||
VO | Output voltage range | VREG5 | –0.1 | 6 | V |
IO | Output current range | IVREG5 | 0 | 10 | mA |
TA | Operating free-air temperature | –40 | 105 | °C | |
TJ | Operating junction temperature | –40 | 125 | °C |