TPS54340は、ハイサイドMOSFETを内蔵した42V、3.5Aの降圧型レギュレータです。ISO 7637に準拠し、最大45Vの負荷ダンプ・パルスに耐えることができます。電流モード制御により、外部補償が単純化され、柔軟な部品選択が可能になります。低リップルのパルス・スキップ・モードを使用すると、無負荷時の消費電流を146μAまで低減できます。イネーブル・ピンをLowにすると、シャットダウン時消費電流が1μAまで減少します。
低電圧誤動作防止は内部で4.3Vに設定されていますが、イネーブル・ピンを使用してさらに高い電圧に設定することができます。起動時の出力電圧の上昇を内部で制御することにより、オーバーシュートを防ぎます。
スイッチング周波数の範囲が広いため、効率または外部部品のサイズを最適化できます。周波数フォールドバックと過熱シャットダウン機能によって、過負荷状態時に内部部品および外部部品を保護します。
TPS54340は、熱特性が強化された8端子のHSOP PowerPAD™パッケージで供給されます。
spacer
Changes from C Revision (June 2016) to D Revision
Changes from B Revision (March 2014) to C Revision
Changes from A Revision (February 2013) to B Revision
Changes from * Revision (October 2012) to A Revision
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
BOOT | 1 | O | A bootstrap capacitor is required between BOOT and SW. If the voltage on this capacitor is below the minimum required to operate the high side MOSFET, the output is switched off until the capacitor is refreshed. | |
VIN | 2 | I | Input supply voltage with 4.5 V to 42 V operating range. | |
EN | 3 | I | Enable terminal, with internal pull-up current source. Pull below 1.2 V to disable. Float to enable. Adjust the input undervoltage lockout with two resistors. See the Enable and Adjusting Undervoltage Lockout section. | |
RT/CLK | 4 | I | Resistor Timing and External Clock. An internal amplifier holds this terminal at a fixed voltage when using an external resistor to ground to set the switching frequency. If the terminal is pulled above the PLL upper threshold, a mode change occurs and the terminal becomes a synchronization input. The internal amplifier is disabled and the terminal is a high impedance clock input to the internal PLL. If clocking edges stop, the internal amplifier is re-enabled and the operating mode returns to resistor frequency programming. | |
FB | 5 | I | Inverting input of the transconductance (gm) error amplifier. | |
COMP | 6 | O | Error amplifier output and input to the output switch current (PWM) comparator. Connect frequency compensation components to this terminal. | |
GND | 7 | – | Ground | |
SW | 8 | I | The source of the internal high-side power MOSFET and switching node of the converter. | |
Thermal Pad | 9 | – | GND terminal must be electrically connected to the exposed pad on the printed circuit board for proper operation. |