3 Description
The TPS54362-Q1 device is a step-down switch-mode power supply with a low-power mode and a programmable voltage supervisor. Integrated input voltage-line feed-forward topology improves line transient regulation of the voltage-mode buck regulator. The regulator has a cycle-by-cycle current limit. Pulse-skip mode operation under no load reduces the supply current to 65 μA. Using the enable pin reduces the supply shutdown current to 1 μA.
An open-drain reset signal indicates when the nominal output drops below the threshold set by an external resistor-divider network. A soft-start capacitor controls the output voltage start-up ramp. The device activates an internal undervoltage shutdown when the input supply ramps down to 2.6 V.
Frequency foldback operation protects the device during an overload conditions on the output. The device also has thermal shutdown protection due to excessive power dissipation.
The B-revision has an improved leakage current parameter, and improved discharged function while in disable mode.
Device Information(1)
PART NUMBER |
PACKAGE |
BODY SIZE (NOM) |
TPS54362-Q1 |
HTSSOP (20) |
6.50 mm × 4.40 mm |
- For all available packages, see the orderable addendum at the end of the datasheet.
4 Revision History
Changes from F Revision (May 2014) to G Revision
-
Added AEC-Q100 qualification features to the Features section Go
-
Added product improvements for B-revision silicon under the Product Description sectionGo
-
Increased the max output voltage value for the SS pin in the Absolute Maximum Ratings table Go
-
Changed column in Thermal Table from TPS54362A, to TPS54362xGo
-
Changed the IIKG row in Elec Chara Table from TPS54362A-Q1 to A-revision and TPS54362B-Q1 to B-revisionGo
-
Increased the maximum Ilkg value for both B-revision test conditions in the Electrical Characteristics table Go
-
Changed in CAUTION: TPS54362A-Q1 to TPS54362Ax-Q1 and deleted TPS54362B-Q1Go
-
Changed in Soft-Start Capacitor paragraph TPS54362A-Q1 to TPS54362Ax-Q1 and deleted TPS54362B-Q1Go
-
Changed Power Supply Recommendations section: TPS54362A-Q1 to TPS54362Ax-Q1 and deleted TPS54362B-Q1Go
Changes from E Revision (May 2013) to F Revision
-
Changed all text, tables and graphics to the new data sheet template. Go
-
Changed pinout drawingGo
-
Changed parameter symbols for JEDEC compliance throughout the data sheet Go
-
Added a row for the Rslew pin to the Absolute Maximum Ratings tableGo
-
Changed symbol for thermal resistance from θ to Rθ in the Thermal Information table Go
-
Added Ilkg parameters for EN pin on TPS54362B-Q1 deviceGo
-
Revised Figure 22Go
-
Changed value of R4 in Output Voltage and Feedback Resistor Selection sectionGo
-
Changed several values in the Overvoltage Resistor Selection sectionGo
-
Changed several values in the Reset-Threshold Resistor Selection sectionGo
-
Changed the voltage value in the Undervoltage Threshold for Low-Power Mode and Load-Transient Operation sectionGo
-
Added the TPS54362B-Q1 part number to the text of the Soft-Start Capacitor sectionGo
-
Changed calculated values for loop compensation componentsGo
Changes from D Revision (October 2011) to E Revision
-
Removed TPS54362-Q1 and TPS54362 from data sheet; added -Q1 to TPS54362A part numbers.Go
-
Removed Ordering Information table; see Package Option Addendum for ordering information.Go
-
Removed items 3 and 4 from the Soft Start (SS) section, also removed the sentence: Item 3 and item 4 are not applicable for TPS54362A-Q1.Go
-
Removed the following sentence from the Soft-Start Capacitor section: Equation 4 has to be satisfied in addition to the other conditions stated in the soft start section of this document (not applicable for TPS54362A-Q1).Go