JAJSDK1B May 2017 – March 2018 TPS543B20
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input voltage(2) | VIN | 4 | 19 | V | |
VIN to SW | DC | –0.1 | 24 | ||
< 10 ns | –3 | 24 | |||
VDD | 4 | 22 | |||
BOOT | –0.1 | 23.5 | |||
BOOT to SW | DC | –0.1 | 5.5 | ||
< 10 ns | –0.1 | 6 | |||
VSEL, SS, MODE, RT, SYNC, EN, ILIM | –0.1 | 5.5 | |||
RSP | –0.1 | 1.7 | |||
RSN | –0.1 | 0.1 | |||
PGND, GND | –0.1 | 0.1 | |||
SW | DC | –0.1 | 24 | ||
< 10 ns | –5 | 24 | |||
Output voltage(2) | BP, RAMP | –0.3 | 7 | V | |
PGD | –0.3 | 7 | |||
Junction temperature, TJ | –40 | 125 | °C | ||
Storage temperature, Tstg | –55 | 125 | °C |