JAJSDK1B May 2017 – March 2018 TPS543B20
PRODUCTION DATA.
VSEL pin strap is used to program initial boot voltage value from 0.6 V to 1.1 V by the resistor connected from VSEL to AGND. The initial boot voltage is used to program the main loop voltage reference point. VSEL voltage settings provide TI designated discrete internal reference voltages. Table 2 lists internal reference voltage selections.
DEFAULT Vref (V) | RESISTOR VALUE (kΩ)(1) |
0.6 | 0 |
0.7 | 8.66 |
0.75 | 15.4 |
0.8 | 23.7 |
0.85 | 34.8 |
0.9 | 51.1 |
0.95 | 78.7 |
1.0 | OPEN |
1.05 | 121 |
1.1 | 187 |