JAJSDK1B May 2017 – March 2018 TPS543B20
PRODUCTION DATA.
An internal temperature sensor protects the devices from thermal runaway. The internal thermal shutdown threshold, TSD, is fixed at 165°C typical. When the devices sense a temperature above TSD, power conversion stops until the sensed junction temperature falls by the thermal shutdown hysteresis amount; then, the device starts up again.