JAJSGL2 December 2018 TPS543C20A
PRODUCTION DATA.
The TPS543C20A device is available in a 5 mm × 7 mm, QFN package with 40 power and I/O pins. It employs TI proprietary MCM packaging technology with thermal pad. With a properly designed system layout, applications achieve optimized safe operating area (SOA) performance. The curves shown in and are based on the orderable evaluation module design.
VIN = 12 V | VOUT = 5 V | 500 kHz |
VIN = 12 V | VOUT = 1 V | 500 kHz |
PARAMETER | MIN | TYP | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|
RAMP UP AND RAMP DOWN | ||||||||
rRAMP(up) | Average ramp-up rate, TS(MAX) to TP | 3 | °C/s | |||||
rRAMP(down) | Average ramp-down rate, TP to TS(MAX) | 6 | °C/s | |||||
PRE-HEAT | ||||||||
TS | Pre-heat temperature | 150 | 200 | °C | ||||
tS | Pre-heat time, TS(min) to TS(max) | 60 | 180 | s | ||||
REFLOW | ||||||||
TL | Liquidus temperature | 217 | °C | |||||
TP | Peak temperature | 260 | °C | |||||
tL | Time maintained above liquidus temperature, TL | 60 | 150 | s | ||||
tP | Time maintained within 5°C of peak temperature, TP | 20 | 40 | s | ||||
t25P | Total time from 25°C of peak temperature, TP | 480 | s |