JAJSDM2 July 2017 TPS54424
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | VIN | –0.3 | 19 | V |
BOOT | –0.3 | 27 | ||
BOOT (10 ns transient) | –0.3 | 30 | ||
BOOT (vs SW) | –0.3 | 7 | ||
SW | –1 | 20 | ||
SW (10 ns transient) | –3 | 23 | ||
EN, SS/TRK, PGOOD, RT/CLK, FB, COMP | –0.3 | 6.5 | ||
Operating Junction Temperature Range, TJ | -40 | 150 | °C | |
Storage Temperature Range, TSTG | -55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±500 |
Parameter | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|
VIN | Input voltage range | 4.5 | 17 | V | |
VOUT | Output Voltage | 0.6 | 12 | V | |
IOUT | Output current | 4 | A | ||
TJ | Operating junction temperature | -40 | 150 | °C | |
fSW | Switching Frequency (RT mode and PLL mode) | 200 | 1600 | kHz |
THERMAL METRIC(1) | TPS54424 | UNIT | |
---|---|---|---|
RNV | |||
18 PINS | |||
ThetaJA | Junction-to-ambient thermal resistance JEDEC | 57.1 | °C/W |
ThetaJA | Junction-to-ambient thermal resistance EVM | 34 | °C/W |
ThetaJCtop | Junction-to-case (top) thermal resistance | 26.3 | °C/W |
ThetaJB | Junction-to-board thermal resistance | 18.8 | °C/W |
PsiJT | Junction-to-top characterization parameter | 0.8 | °C/W |
PsiJB | Junction-to-board characterization parameter | 18.8 | °C/W |
ThetaJCbot | Junction-to-case (bottom) thermal resistance | 1.2 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT VOLTAGE | ||||||
UVLO_rise | VIN under-voltage lockout | V(VIN) rising | 4.1 | 4.3 | V | |
UVLO_fall | V(VIN) falling | 3.7 | 3.9 | V | ||
UVLO_hys | Hysteresis VIN voltage | 0.2 | V | |||
Ivin | Operating non-switching supply current | V(EN) = 5 V, V(FB) = 1.5 V | 580 | 800 | µA | |
Ivin_sdn | Shutdown supply current | V(EN) = 0 V | 3 | 11 | µA | |
ENABLE | ||||||
Ven_rise | EN threshold | V(EN) rising | 1.20 | 1.26 | V | |
Ven_fall | V(EN) falling | 1.1 | 1.15 | V | ||
Ven_hys | EN pin threshold voltage hysteresis | 50 | mV | |||
Ip | EN pin sourcing current | V(EN) = 1.1V | 1.2 | µA | ||
Iph | EN pin sourcing current | V(EN) = 1.3V | 4.8 | µA | ||
Ih | EN pin hysteresis current | 3.6 | µA | |||
FB | ||||||
VFB | Regulated FB voltage | TJ = 25°C | 596 | 600 | 604 | mV |
595 | 600 | 605 | mV | |||
ERROR AMPLIFIER | ||||||
gmea | Error Amplifier Transconductance (gm) | –2 µA < I(COMP) < 2 µA, V(COMP) = 1 V | 1100 | µA/V | ||
Error Amplifier DC gain | 80 | dB | ||||
Icomp_src | Error Amplifier source current | V(FB) = 0 V | 100 | µA | ||
Icomp_snk | Error Amplifier sink current | V(FB) = 2 V | -100 | µA | ||
gmps | Power Stage Transconductance | 17 | A/V | |||
SOFT-START | ||||||
Iss | Soft-start current | 5 | µA | |||
V(SS/TRK) to V(FB) matching | V(SS/TRK) = 0.4 V | 25 | mV | |||
MOSFET | ||||||
Rds(on)_h | High-side switch resistance | TA = 25°C, V(VIN) = 12 V | 14.1 | mΩ | ||
TA = 25°C, V(VIN) = 4.5 V, V(BOOT-SW) = 4.5 V | 15.9 | mΩ | ||||
Rds(on)_l | Low-side switch resistance | TA = 25°C, V(VIN) = 12 V | 6.1 | mΩ | ||
TA = 25°C, V(VIN) = 4.5 V | 6.9 | mΩ | ||||
BOOT UVLO Falling | 2.2 | 2.6 | V | |||
CURRENT LIMIT | ||||||
Ioc_HS_pk | High-side peak current limit | V(VIN) = 12 V | 5.6 | 6.8 | 8.5 | A |
Ioc_LS_snk | Low-side sinking current limit | V(VIN) = 12 V | -3.4 | A | ||
Ioc_LS_src | Low-side sourcing current limit | V(VIN) = 12 V | 4.8 | 6.2 | 7.3 | A |
RT/CLK | ||||||
VIH | Logic high input voltage | 2 | V | |||
VIL | Logic low input voltage | 0.8 | V | |||
PGOOD | ||||||
Power good threshold | V(FB) rising (fault) | 108 | % | |||
V(FB) falling (good) | 106 | % | ||||
V(FB) rising (good) | 91 | % | ||||
V(FB) falling (fault) | 89 | % | ||||
Ipg_lkg | Leakage current into PGOOD pin when pulled high | V(PGOOD) = 5 V | 5 | nA | ||
Vpg_low | PGOOD voltage when pulled low | I(PGOOD) = 2 mA | 0.3 | V | ||
Minimum VIN for valid output | V(PGOOD) < 0.5 V, I(PGOOD) = 4 mA | 0.7 | 1 | V | ||
Thermal protection | ||||||
TTRIP | Thermal protection trip point | Temperature Rising | 170 | °C | ||
THYST | Thermal protection hysteresis | 15 | °C |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
EN | ||||||
EN to start of switching | 135 | µs | ||||
PGOOD | ||||||
Deglitch time PGOOD going high | 272 | Cycles | ||||
Deglitch time PGOOD going low | 16 | Cycles | ||||
SW | ||||||
ton_min | Minimum on time (1) | Measured at 50% to 50% of VIN, L = 1.5 µH, IOUT = 0 A | 90 | 130 | ns | |
toff_min | Minimum off time (2) | V(BOOT-SW) ≥ 2.6 V | 0 | ns | ||
RT/CLK | ||||||
fsw_min | Minimum switching frequency (RT mode) | R(RT/CLK) = 250 kΩ | 200 | kHz | ||
Switching frequency (RT mode) | R(RT/CLK) = 100 kΩ | 450 | 500 | 550 | kHz | |
fsw_max | Maximum switching frequency (RT mode) | R(RT/CLK) = 30.1 kΩ | 1.6 | MHz | ||
fsw_clk | Switching frequency synchronization range (PLL mode) | 200 | 1600 | kHz | ||
RT/CLK falling edge to SW rising edge delay (PLL mode) | Measure at 500kHz with RT resistor in series with RT/CLK | 70 | ns | |||
HICCUP | ||||||
Wait time before hiccup | 512 | Cycles | ||||
Hiccup time before restart | 16384 | Cycles |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Minimum synchronization signal pulse width (PLL mode) | 35 | ns |
VOUT = 5 V | fSW = 800 kHz | TA = 25 °C |
WE 744311220 | L = 2.2 µH | DCR = 11.4 mΩ |
VOUT = 2.5 V | fSW = 700 kHz | TA = 25 °C |
WE 744311220 | L = 2.2 µH | DCR = 11.4 mΩ |
VOUT = 1.2 V | fSW = 600 kHz | TA = 25 °C |
WE 74438357012 | L = 1.2 µH | DCR = 13.4 mΩ |
V(EN) = 5 V | V(FB) = 0.8 V |
VIN = 12 V | L = 1.5 µH |
R(RT/CLK) = 30.1 kΩ |
VOUT = 3.3 V | fSW = 700 kHz | TA = 25 °C |
WE 744311220 | L = 2.2 µH | DCR = 11.4 mΩ |
VOUT = 1.5 V | fSW = 700 kHz | TA = 25 °C |
WE 74438357018 | L = 1.8 µH | DCR = 18 mΩ |
VOUT = 1.0 V | TA = 25 °C | TA = 25 °C |
WE 74438357012 | L = 1.2 µH | DCR = 13.4 mΩ |
V(EN) = 0.4 V |
V(SS/TRK) = 0.4 V |
V(FB) = 0.6 V | V(PGOOD) = 5 V |
R(RT/CLK) = 100 kΩ |