JAJSBO2D July 2011 – August 2016 TPS54527
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN, EN | –0.3 | 20 | V |
VBST | –0.3 | 26 | ||
VBST (10-ns transient) | –0.3 | 28 | ||
VBST (vs SW) | –0.3 | 6.5 | ||
VFB, SS | –0.3 | 6.5 | ||
SW | –2 | 20 | ||
SW (10-ns transient) | –3 | 22 | ||
Output voltage | VREG5 | –0.3 | 6.5 | V |
GND | –0.3 | 0.3 | ||
Voltage from GND to thermal pad, Vdiff | –0.2 | 0.2 | V | |
Operating junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIN | Supply input voltage | 4.5 | 18 | V | |
Input voltage | VBST | –0.1 | 24 | V | |
VBST (10 ns transient) | –0.1 | 27 | |||
VBST(vs SW) | –0.1 | 5.7 | |||
SS | –0.1 | 5.7 | |||
EN | –0.1 | 18 | |||
VFB | –0.1 | 5.5 | |||
SW | –1.8 | 18 | |||
SW (10 ns transient) | –3 | 21 | |||
GND | –0.1 | 0.1 | |||
VOUT | Output voltage | VREG5 | –0.1 | 5.7 | V |
IOUT | Output current | IVREG5 | 0 | 5 | mA |
TA | Operating free-air temperature | –40 | 85 | °C | |
TJ | Operating junction temperature | –40 | 150 | °C |
THERMAL METRIC(1) | TPS54527 | UNIT | |
---|---|---|---|
DDA (SO PowerPAD) | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 43.5 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 49.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 25.6 | °C/W |
ψJT | Junction-to-top characterization parameter | 7.4 | °C/W |
ψJB | Junction-to-board characterization parameter | 25.5 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 5.2 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||
IVIN | Operating non-switching supply current | VIN current, TA = 25°C, EN = 5 V, VFB = 0.8 V | 900 | 1400 | µA | |
IVINSDN | Shutdown supply current | VIN current, TA = 25°C, EN = 0 V | 3.6 | 10 | µA | |
LOGIC THRESHOLD | ||||||
VENH | EN high-level input voltage | EN | 1.6 | V | ||
VENL | EN low-level input voltage | EN | 0.6 | V | ||
VFB VOLTAGE AND DISCHARGE RESISTANCE | ||||||
VFBTH | VFB threshold voltage | TA = 25°C, VOUT = 1.05 V, continuous mode | 757 | 765 | 773 | mV |
TA = –40°C to 85°C , VOUT = 1.05 V, continuous mode(1) | 751 | 765 | 779 | mV | ||
IVFB | VFB input current | VFB = 0.8 V, TA = 25°C | 0 | ±0.15 | µA | |
VREG5 OUTPUT | ||||||
VREG5 | VREG5 output voltage | TA = 25°C, 6 V < VIN < 18 V, 0 < IVREG5 < 5 mA | 5.2 | 5.5 | 5.7 | V |
VLN5 | Line regulation | 6 V < VIN < 18 V, IVREG5 = 5 mA | 25 | mV | ||
VLD5 | Load regulation | 0 mA < IVREG5 < 5 mA | 100 | mV | ||
IVREG5 | Output current | VIN = 6 V, VREG5 = 4 V, TA = 25°C | 60 | mA | ||
MOSFET | ||||||
RDS(ON)H | High side switch resistance | TA = 25°C, VBST – SW = 5.5 V | 65 | mΩ | ||
RDS(ON)L | Low side switch resistance | TA = 25°C | 36 | mΩ | ||
CURRENT LIMIT | ||||||
Iocl | Current limit | L out = 1.5 µH(1) | 5.6 | 6.4 | 7.9 | A |
THERMAL SHUTDOWN | ||||||
TSDN | Thermal shutdown threshold | Shutdown temperature (1) | 165 | °C | ||
Hysteresis (1) | 35 | |||||
SOFT START | ||||||
ISSC | SS charge current | VSS = 1 V | 4.2 | 6 | 7.8 | µA |
ISSD | SS discharge current | VSS = 0.5 V | 0.1 | 0.2 | mA | |
UVLO | ||||||
UVLO | UVLO threshold | Wake up VREG5 voltage | 3.45 | 3.75 | 4.05 | V |
Hysteresis VREG5 voltage | 0.19 | 0.32 | 0.45 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
ON-TIME TIMER CONTROL | ||||||
tON | ON time | VIN = 12 V, VOUT = 1.05 V | 150 | ns | ||
tOFF(MIN) | Minimum OFF time | TA = 25°C, VFB = 0.7 V | 260 | 330 | ns |