JAJSBU6B May 2013 – October 2023 TPS54531
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input Voltage | VIN | –0.3 | 30 | V |
EN | –0.3 | 6 | ||
BOOT | 38 | |||
VSENSE | –0.3 | 3 | ||
COMP | –0.3 | 3 | ||
SS | –0.3 | 3 | ||
Output Voltage | BOOT-PH | 8 | V | |
PH | –0.6 | 30 | ||
PH (10 ns transient from ground to negative peak) | –5 | |||
Source Current | EN | 100 | μA | |
BOOT | 100 | mA | ||
VSENSE | 10 | μA | ||
PH | Current Limit | A | ||
Sink Current | VIN | Current Limit | A | |
COMP | 100 | μA | ||
SS | 200 | |||
Operating Junction Temperature | –40 | 150 | °C | |
Storage temperature range | –65 | 150 | °C |