SLVS400D August 2001 – January 2015 TPS54611 , TPS54612 , TPS54613 , TPS54614 , TPS54615 , TPS54616
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AGND | 1 | G | Analog ground. Return for slow-start capacitor, VBIAS capacitor, RT resistor FSEL. Make PowerPAD connection to AGND. |
BOOT | 5 | S | Bootstrap input. 0.022-µF to 0.1-µF low-ESR capacitor connected from BOOT to PH generates floating drive for the high-set FET driver. |
FSEL | 27 | I | Frequency select input. Provides logic input to select between two internally set switching frequencies. |
NC | 3 | – | No connection |
PGND | 15−19 | G | Power ground. High current return for the low-side driver and power MOSFET. Connect PGND with large copper areas to the input and output supply returns, and negative terminals of the input and output capacitors. |
PH | 6−14 | O | Phase input/output. Junction of the internal high-side and low-side power MOSFETs, and output inductor. |
PWRGD | 4 | O | Powergood open-drain output. High-Z when VSENSE ≥ 90% Vref, otherwise PWRGD is low. Note that output is low when SS/ENA is low or internal shutdown signal active. |
RT | 28 | I | Frequency setting resistor input. Connect a resistor from RT to AGND to set the switching frequency. |
SS/ENA | 26 | I | Slow-start/enable input/output. Dual function pin which provides logic input to enable/disable device operation and capacitor input to externally set the start-up time. |
VBIAS | 25 | S | Internal bias regulator output. Supplies regulated voltage to internal circuitry. Bypass VBIAS pin to AGND pin with a high quality, low-ESR 0.1-µF to 1-µF ceramic capacitor. |
VIN | 20−24 | I | Input supply for the power MOSFET switches and internal bias regulator. Bypass VIN pins to PGND pins close to device package with a high quality, low-ESR 1-µF to 10-µF ceramic capacitor. |
VSENSE | 2 | I | Error amplifier inverting input. Connect directly to output voltage sense point. |