JAJSHH0E August 2013 – May 2019 TPS54618-Q1
PRODUCTION DATA.
The TPS54618-Q1 has a transconductance amplifier. The error amplifier compares the VSENSE voltage to the lower of the SS/TR pin voltage or the internal 0.799-V voltage reference. The transconductance of the error amplifier is 245 μA/V during normal operation. When the voltage of VSENSE pin is below 0.799 V and the device is regulating using the SS/TR voltage, the gm is typically greater than 79 μA/V, but less than 245 μA/V. The frequency compensation components are placed between the COMP pin and ground.