JAJSJP2A September 2020 – August 2021 TPS54618C-Q1
PRODUCTION DATA
Due to the internal design of the TPS54618C-Q1, there is a minimum output voltage limit for any given input voltage. The output voltage can never be lower than the internal voltage reference of 0.799 V. Above 0.799 V, the output voltage can be limited by the minimum controllable ON-time. The minimum output voltage in this case is given by Equation 34.
where
There is also a maximum achievable output voltage which is limited by the minimum OFF-time. The maximum output voltage is given by Equation 35.
where