SLVSFN6 December 2020 TPS54622-EP
PRODUCTION DATA
Due to the internal design of the TPS54622-EP, there is a minimum output voltage limit for any given input voltage. The output voltage can never be lower than the internal voltage reference of 0.6 V. Above 0.6 V, the output voltage may be limited by the minimum controllable on-time. The minimum output voltage in this case is given by Equation 30:
where