JAJSBO6B June 2012 – May 2019 TPS54678
PRODUCTION DATA.
These devices are designed to operate from an input voltage supply between 2.95 V and 6 V. This supply must be well regulated. Proper bypassing of input supplies and internal regulators is also critical for noise performance, as is PCB layout and grounding scheme. See the recommendations in the Layout Guidelines section.