JAJSIO3A February 2020 – September 2020 TPS546B24A
PRODUCTION DATA
CMD Address | 1Bh (with CMD byte = 7Fh) |
Write Transaction: | Write Word |
Read Transaction: | Block-Write/Block-Read Process Call |
Format: | Unsigned Binary (1 byte) |
Phased: | No |
NVM Back-up: | EEPROM |
Updates: | On-the-fly |
SMBALERT_MASK bits for STATUS_OTHER
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R | R | R | R | R | R | R | R |
0 | 0 | 0 | 0 | 0 | 0 | 0 | mFIRST_ TO_ALERT |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
7:1 | Not supported | R | 0h | Not supported |
0 | mFIRST_ TO_ ALERT | R | 1b | The FIRST_ TO_ ALERT bit does not in itself generate SMBALERT assertion, hence this bit is hard-coded to 1b (source is masked). |
.