JAJSIO3A February 2020 – September 2020 TPS546B24A
PRODUCTION DATA
CMD Address | 1Bh (with CMD byte = 7Eh) |
Write Transaction: | Write Word |
Read Transaction: | Block-Write/Block-Read Process Call |
Format: | Unsigned Binary (1 byte) |
Phased: | No, Only PHASE = FFh is supported |
NVM Back-up: | EEPROM |
Updates: | On-the-fly |
SMBALERT_MASK bits for STATUS_CML
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RW | RW | RW | RW | RW | R | RW | R |
mIVC | mIVD | mPEC | mMEM | mPROC | 0 | mCOMM | 0 |
LEGEND: R/W = Read/Write; R = Read only |
Bit |
Field |
Access |
Reset |
Description |
---|---|---|---|---|
7 |
mIVC |
RW | NVM |
0b: SMBALERT may assert due to this condition. 1b: SMBALERT may NOT assert due to this condition. |
6 |
mIVD |
RW | NVM |
0b: SMBALERT may assert due to this condition. 1b: SMBALERT may NOT assert due to this condition. |
5 |
mPEC |
RW | NVM |
0b: SMBALERT may assert due to this condition. 1b: SMBALERT may NOT assert due to this condition. |
4 |
mMEM |
RW |
NVM |
0b: SMBALERT may assert due to this condition. 1b: SMBALERT may NOT assert due to this condition. |
3 | mPROC | RW |
NVM |
0b: SMBALERT may assert due to this condition. 1b: SMBALERT may NOT assert due to this condition. |
2 |
Not supported | R | 0b | Not supported |
1 |
mCOMM |
RW | NVM |
0b: SMBALERT may assert due to this condition. 1b: SMBALERT may NOT assert due to this condition. |
0 |
Not supported |
R |
0b |
Not supported |