JAJSIO3A February 2020 – September 2020 TPS546B24A
PRODUCTION DATA
VPIN = VAVIN = 12 V, TA = 25°C, fsw = 650 kHz (unless otherwise specified). Safe operating area curves were measured using a Texas Instruments evaluation module (EVM).

| VIN = 12 V | VOUT = 1 V | Snubber = 1 nF + 1Ω |
| fSW = 650 kHz | L = 300 nH | RBOOT = 0 Ω |
| VIN = 5 V | L = 300 nH | Snubber = 1 nF + 1 Ω |
| fSW = 1100 kHz | RDCR = 0.23 mΩ | RBOOT = 0 Ω |

| VIN = 12 V | L = 300 nH | Snubber = 1 nF + 1 Ω |
| fSW = 1100 kHz | RDCR = 0.23 mΩ | RBOOT = 0 Ω |
Figure 6-9 Switching Frequency vs
Junction Temperature
| IVDD5 = 10 mA | VPVIN = VAVIN = 12 V |
Figure 6-15 EN/UVLO Thresholds vs Junction Temperature
| VIN = 5 V | L = 300 nH | Snubber = 1 nF + 1 Ω |
| fSW = 650 kHz | RDCR = 0.23 mΩ | RBOOT = 0 Ω |

| VIN = 12 V | L = 300 nH | Snubber = 1 nF + 1 Ω |
| fSW = 650 kHz | RDCR = 0.23 mΩ | RBOOT = 0 Ω |

| VOUT_COMMAND = 1 V |
Figure 6-10 Non-Switching Input
Current (IAVIN) 
| IBP1V5 = 2 mA | VPVIN = VAVIN = 12 V |