JAJSIO3A February 2020 – September 2020 TPS546B24A
PRODUCTION DATA
The resistor divider ratio for VSEL programs the Section 7.6.19 range, Section 7.6.25 divider, Section 7.6.26, and Section 7.6.21 levels according to the following tables.
Select the resistor divider code that contains the desired nominal boot voltage within the range of VOUT between minimum VOUT and maximum VOUT. For voltages from 0.5 V to 1.25 V, a single resistor to ground or a resistor divider can be used.
NOMINAL BOOT VOLTAGE RANGE | RESISTOR DIVIDER CODE | ||
---|---|---|---|
MINIMUM VOUT | MAXIMUM VOUT | RESOLUTION | |
EEPROM (0.8V) | EEPROM (0.8V) | N/A | Float |
0.5 | 1.25 | 0.050 | Open (Bot Resistor Only) |
0.6 | 0.75 | 0.010 | 0 |
0.75 | 0.9 | 0.010 | 1 |
0.9 | 1.05 | 0.010 | 2 |
1.05 | 1.2 | 0.010 | 3 |
1.2 | 1.5 | 0.020 | 4 |
1.5 | 1.8 | 0.020 | 5 |
1.8 | 2.1 | 0.020 | 6 |
2.1 | 2.4 | 0.020 | 7 |
2.4 | 3.0 | 0.040 | 8 |
3.0 | 3.6 | 0.040 | 9 |
3.6 | 4.2 | 0.040 | 10 |
4.2 | 4.8 | 0.040 | 11 |
3.6 | 4.2 | 0.040 | 12 |
4.2 | 4.8 | 0.040 | 13 |
4.8 | 5.4 | 0.040 | 14 |
5.4 | 6.0 | 0.040 | 15 |
With the resistor divider code selected for the range of VOUT, select the bottom resistor code with the Section 7.6.19 Offset and Section 7.6.19 step from Section 7.5.2.3.
RESISTOR DIVIDER CODE | VOUT_SCALE_LOOP | VOUT_MIN | VOUT_MAX | VOUT_COMMAND OFFSET (V) | VOUT_COMMAND STEP (V) |
---|---|---|---|---|---|
Short to AGND | 0.5 | EEPROM (0.5) | EEPROM (1.5) | EEPROM | N/A |
(0.80) | |||||
Float | 0.5 | 0.5 | 1.5 | 1.0 | N/A |
None | 0.5 | 0.5 | 1.5 | 0.50 | 0.050 |
0 | 0.5 | 0.5 | 1.5 | 0.6 | 0.010 |
1 | 0.5 | 0.5 | 1.5 | 0.75 | 0.010 |
2 | 0.5 | 0.5 | 1.5 | 0.9 | 0.010 |
3 | 0.5 | 0.5 | 1.5 | 1.05 | 0.010 |
4 | 0.25 | 1 | 3 | 1.2 | 0.020 |
5 | 0.25 | 1 | 3 | 1.5 | 0.020 |
6 | 0.25 | 1 | 3 | 1.8 | 0.020 |
7 | 0.25 | 1 | 3 | 2.1 | 0.020 |
8 | 0.125 | 2 | 6 | 2.4 | 0.040 |
9 | 0.125 | 2 | 6 | 3.0 | 0.040 |
10 | 0.125 | 2 | 6 | 3.6 | 0.040 |
11 | 0.125 | 2 | 6 | 4.2 | 0.040 |
12 | 0.125 | 2 | 6 | 3.6 | 0.040 |
13 | 0.125 | 2 | 6 | 4.2 | 0.040 |
14 | 0.125 | 2 | 6 | 4.8 | 0.040 |
15 | 0.125 | 2 | 6 | 5.4 | 0.040 |
To calculate the resistor to AGND code, subtract the Section 7.6.19 offset from the target output voltage and divide by the Section 7.6.19 step.