JAJSIO3A February 2020 – September 2020 TPS546B24A
PRODUCTION DATA
CMD Address | E3h |
Write Transaction: | Write Word |
Read Transaction: | Read Word |
Format | Unsigned Word |
Phased: | No |
NVM Backup: | EEPROM or Pin Detect |
Updates: | Conversion Disable: see below. Conversion Enable: Read-Only |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
R | R | R | R | R | R | R | R |
PGOOD_OFF_DELAY[3:0] | PGOOD_ON_DELAY[3:0] | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R | R | R | R | RW | RW | RW | RW |
pgmOVF | pgmOVW | pgmUVW | pgmUVF | pgmOCW | pgmOCF | pgmINOVW | pgmINOVF |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
15:12 | PGOOD_OFF_DELAY[3:0] | RW | NVM | Sets Delay from the detection of an unmasked Fault or Warning event to the assertion of PGOOD low. 0d: Delay PGOOD high-low 1 PWM CLK 1d-15d: Delay PGOOD high-low 2N+1 PWM CLKs |
11:8 |
PGOOD_ON_DELAY[3:0] |
RW | NVM |
Sets Delay from the detection of no unmasked Fault or Warning events to the release of PGOOD low. 0d: Delay PGOOD low-hight to 1 PWM CLK 1d-15d: Delay PGOOD low-high 2N+1 PWM CLKs |
7 | pgmOVF | RW | NVM | 0b: Output Overvoltage Fault can assert PGOOD low. 1b: Output Overvoltage Fault cannot assert PGOOD low. |
6 |
pgmOVW |
RW |
NVM |
0b: Output Overvoltage Warning can assert PGOOD low. 1b: Output Overvoltage Warning cannot assert PGOOD low. |
5 |
pgmUVF |
RW |
NVM |
0b: Output Undervoltage Fault can assert PGOOD low. 1b: Output Undervoltage Fault cannot assert PGOOD low. |
4 |
pgmUVW |
RW |
NVM |
0b: Output Undervoltage Warning can assert PGOOD low. 1b: Output Undervoltage Warning cannot assert PGOOD low. |
3 |
pgmOCW |
RW |
NVM |
0b: Output Overcurrent Warning can assert PGOOD low. 1b: Output Overcurrent Warning cannot assert PGOOD low. |
2 |
pgmOCF |
RW |
NVM |
0b: Output Overcurrent Fault can assert PGOOD low. 1b: Output Overcurrent Fault cannot assert PGOOD low. |
1 |
pgmINOVW |
RW |
NVM |
0b: Input Overvoltage Warning can assert PGOOD low. 1b: Input Overvoltage Warning cannot assert PGOOD low. |
0 |
pgmINOVF |
RW |
NVM |
0b: Intput Overvoltage Fault can assert PGOOD low. 1b: Intput Overvoltage Fault cannot assert PGOOD low. |
Power Good indicates the status of the converter. Section 7.6.80 provides control of the delays asserting and releasing Power Good. Power Good is always low while conversion is disabled, during Section 7.6.48, Section 7.6.49, Section 7.6.53, and during a fault shut-down or hiccup delay. PGOOD_OFF_DELAY is bypassed during Section 7.6.53 and during a fault shut-down or hiccup. Power Good will still be asserted on an unmasked fault event unless that fault's RESPONSE command is configured to Continue Operating without Interruption.
PGOOD_OFF_DELAY and PGOOD_ON_DELAY are sensed and timed independently from each other. If PGOOD_ON_DELAY is less than PGOOD_OFF_DELAY and an unmasked fault or warning event lasts less than PGOOD_OFF_DELAY - PGOOD_ON_DELAY, Power Good will not be asserted low during the fault or warning events.