JAJSIO3A February 2020 – September 2020 TPS546B24A
PRODUCTION DATA
Table 7-17 and Table 7-18 provide the bottom resistor (pin to AGND) values in ohms, and the top resistor (pin to BP1V5) values in ohms. Select the column with the desired R2G code in the top row and the row with the desired resistor divider code in the left most column. The Pin-to-AGND resistor value is the resistor value in the highlighted row in the first column under the desired R2G code. The Pin-to-BP1V5 resistor value, if used, is the resistor value in the row starting with the desired divider code in the left most column under the desired R2G code and resistor. To ensure accurate pin detection over operating temperature and product life-time, 1% tolerance or better resistors should be used.
R2G code | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
Rbot → | 4640 | 5620 | 6810 | 8250 | 10000 | 12100 | 14700 | 17800 |
Divider Code (↓) | Resistor to BP1V5 Value (Ω) | |||||||
0 | 21500 | 26100 | 31600 | 38300 | 46400 | 56200 | 68100 | 82500 |
1 | 15400 | 18700 | 22600 | 27400 | 33200 | 40200 | 48700 | 59000 |
2 | 11500 | 14000 | 16900 | 20500 | 24900 | 30100 | 36500 | 44200 |
3 | 9090 | 11000 | 13300 | 16200 | 19600 | 23700 | 28700 | 34800 |
4 | 7150 | 8660 | 10500 | 12700 | 15400 | 18700 | 22600 | 27400 |
5 | 5620 | 6810 | 8250 | 10000 | 12100 | 14700 | 17800 | 21500 |
6 | 4640 | 5620 | 6810 | 8250 | 10000 | 12100 | 14700 | 17800 |
7 | 3830 | 4640 | 5620 | 6810 | 8250 | 10000 | 12100 | 14700 |
8 | 3160 | 3830 | 4640 | 5620 | 6810 | 8250 | 10000 | 12100 |
9 | 2610 | 3160 | 3830 | 4640 | 5620 | 6810 | 8250 | 10000 |
10 | 2050 | 2490 | 3010 | 3650 | 4420 | 5360 | 6490 | 7870 |
11 | 1620 | 1960 | 2370 | 2870 | 3480 | 4220 | 5110 | 6190 |
12 | 1270 | 1540 | 1870 | 2260 | 2740 | 3320 | 4020 | 4870 |
13 | 953 | 1150 | 1400 | 1690 | 2050 | 2490 | 3010 | 3650 |
14 | 715 | 866 | 1050 | 1270 | 1540 | 1870 | 2260 | 2740 |
15 | 511 | 619 | 750 | 909 | 1100 | 1330 | 1620 | 1960 |
R2G code | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
Rbot → | 21500 | 26100 | 31600 | 38300 | 46400 | 56200 | 68100 | 82500 |
Divider Code (↓) | Resistor to BP1V5 Value (Ω) | |||||||
0 | 100000 | 121000 | 147000 | 178000 | 215000 | 261000 | 316000 | 402000 |
1 | 71500 | 86600 | 105000 | 127000 | 154000 | 187000 | 226000 | 274000 |
2 | 53600 | 64900 | 78700 | 95300 | 115000 | 140000 | 169000 | 205000 |
3 | 42200 | 51100 | 61900 | 75000 | 90900 | 110000 | 133000 | 162000 |
4 | 33200 | 40200 | 48700 | 59000 | 71500 | 86600 | 105000 | 127000 |
5 | 26100 | 31600 | 38300 | 46400 | 56200 | 68100 | 82500 | 100000 |
6 | 21500 | 26100 | 31600 | 38300 | 46400 | 56200 | 68100 | 82500 |
7 | 17800 | 21500 | 26100 | 31600 | 38300 | 46400 | 56200 | 68100 |
8 | 14700 | 17800 | 21500 | 26100 | 31600 | 38300 | 46400 | 56200 |
9 | 12100 | 14700 | 17800 | 21500 | 26100 | 31600 | 38300 | 46400 |
10 | 9530 | 11500 | 14000 | 16900 | 20500 | 24900 | 30100 | 26500 |
11 | 7500 | 9090 | 11000 | 13300 | 16200 | 19600 | 23700 | 28700 |
12 | 5900 | 7150 | 8660 | 10500 | 12700 | 15400 | 18700 | 22600 |
13 | 4420 | 5360 | 6490 | 7870 | 9530 | 11500 | 14000 | 16900 |
14 | 3320 | 4020 | 4870 | 5900 | 7150 | 8660 | 10500 | 12700 |
15 | 2370 | 2870 | 3480 | 4220 | 5110 | 6190 | 1500 | 9090 |