JAJSIO3A February 2020 – September 2020 TPS546B24A
PRODUCTION DATA
CMD Address | 01h |
Write Transaction: | Write Byte |
Read Transaction: | Read Byte |
Format: | Unsigned Binary (1 byte) |
Phased: | No |
NVM Back-up: | No |
Updates: | On-the-fly |
The Section 7.6.2 command is used to enable or disable power conversion, in conjunction input from the enable pins, according to the configuration of the Section 7.6.3 command. It is also used to set the output voltage to the upper or lower MARGIN levels, and select soft-stop.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RW | RW | RW | RW | RW | RW | RW | R |
ON_OFF | SOFT_OFF | MARGIN | TRANSITION | 0 |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
7 | ON_ OFF | RW | 0b | Enable/disable power conversion when the (02h) ON_OFF_CONFIG command is configured to require input from the CMD bit for output control. Note that there can be several other requirements that must be satisfied before the power conversion can begin (for example, input voltages above UVLO thresholds, enable pins high if required by (02h) ON_OFF_CONFIG and so forth). 0b: Disable power conversion. 1b: Enable power conversion and enable Ignore Faults on MARGIN. |
6 | SOFT_ OFF | RW | 0b | This bit controls the turnoff profile when (02h) ON_OFF_CONFIG is configured to require input from the CMD bit for output voltage control and OPERATION bit 7 transitions from 1b to 0b is ignored when bit 7 is 1b. 0b: Immediate Off. Power conversion stops immediately and the power stage is forced to a high-Z state. 1b: Soft Off. Power conversion continues for the TOFF_ DELAY time, then the output voltage is ramped down to 0 V at a slew rate according to TOFF_ FALL. Once the output voltage reaches 0 V, power conversions stops. |
5:2 | MARGIN | RW | 0000b | Sets the margin state. 0000b, 0001b, 0010b: Margin OFF. Output voltage target is Section 7.6.19, OV/UV faults behave normally per their respective fault response settings 0. 0101b: Margin Low (Ignore Fault if bit 7 is 1b). Output voltage target is Section 7.6.23. OV/UV faults are ignored. Do not trigger shutdown or STATUS updates if bit 7 is 1b. 0110b: Margin Low (Act on Fault). Output voltage target is Section 7.6.23. OV/UV faults trigger per their respective fault response settings. 1001b: Margin High (Ignore Fault if bit 7 is 1b). Output voltage target is Section 7.6.22. OV/UV trigger are ignored and do not trigger shutdown or STATUS update if bit 7 is 1b. 1010b: Margin High (Act on Fault). Output voltage target is Section 7.6.22. OV/UV trigger per their respective fault response settings. Other: Invalid/Unsupported data |
1 | TRANSITION | R | 0b | Not used and always set to 0. |
0 | Reserved | R | 0b | Not used and always set to 0. |
Attempts to write Section 7.6.2 to any value other than those listed above will be considered invalid/unsupported data and cause the TPS546B24A to respond by flagging the appropriate status bits, and notifying the host according to the PMBus 1.3.1 Part II specification, section 10.9.3.