JAJSIO3A February 2020 – September 2020 TPS546B24A
PRODUCTION DATA
When enabled by Section 7.6.3 or Section 7.6.2, the TPS546B24A implements Section 7.6.53 command to force a controlled decrease of the output voltage from regulation to 0. There can be negative inductor current forced during the Section 7.6.53 time to discharge the output voltage. The setting of Section 7.6.53 of 0 ms means the unit to bring its output voltage down to 0 as quickly as possible, which results in an effective Section 7.6.53 time of 0.5 ms. When disabled in the Section 7.6.3 for the turnoff controlled by EN/UVLO pin or bit 6 of Section 7.6.2 if the regulator is turned off by Section 7.6.2 command, both high-side and low-side FET drivers are turned off immediately and the output voltage slew rate is controlled by the discharge from the external load.
This feature is disabled for EN/UVLO in Section 7.6.3 by default.