JAJSIO3A February 2020 – September 2020 TPS546B24A
PRODUCTION DATA
CMD Address | DBh |
Write Transaction: | NA |
Read Transaction: | Read Block |
Format: | Unsigned Binary (7 bytes) |
Phased: | No |
NVM Back-up: | No |
STATUS_ALL provides for a 7-byte block of STATUS command codes. This can reduce bus utilization to read multiple faults.
55 | 54 | 53 | 52 | 51 | 50 | 49 | 48 |
R | R | R | R | R | R | R | R |
STATUS_MFR | |||||||
47 | 46 | 45 | 44 | 43 | 42 | 41 | 40 |
R | R | R | R | R | R | R | R |
STATUS_OTHER | |||||||
39 | 38 | 37 | 36 | 35 | 34 | 33 | 32 |
R | R | R | R | R | R | R | R |
STATUS_CML | |||||||
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
R | R | R | R | R | R | R | R |
STATUS_TEMPERATURE | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
R | R | R | R | R | R | R | R |
STATUS_INPUT | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
R | R | R | R | R | R | R | R |
STATUS_IOUT | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R | R | R | R | R | R | R | R |
STATUS_VOUT |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
55:48 | STATUS_ MFR | R | Current Status | STATUS_ MFR |
47:40 | STATUS_ OTHER | R | Current Status | STATUS_ OTHER |
39:32 | STATUS_ CML | R | Current Status | STATUS_ CML |
31:24 | STATUS_ TEMPERATURE | R | Current Status | STATUS_ TEMPERATURE |
23:16 | STATUS_ INPUT | R | Current Status | STATUS_ INPUT |
15:8 | STATUS_ IOUT | R | Current Status | STATUS_ IOUT |
7:0 | STATUS_ VOUT | R | Current Status | STATUS_ VOUT |
Attempts to write read-only commands cause the CML: invalid command (IVC) fault condition, the TPS546B24A responds as follows:
Writes to STATUS_ALL do not clear asserted status bits.